PWLC40
Light Commercial Reverse Osmosis System
Sales Channel: Wholesale
PWLC40
Light Commercial Reverse Osmosis System
Sales Channel: Wholesale
Features
- Ultra-low energy membrane in 300 psi FRP high-pressure membrane housing
- Adjustable recovery with ultra-high capacity
- Digital microprocessor-based controller with 4 line, 20 character LCD backlit display
- Powder coated aluminum support frame
- Multi-stage pump motor
- Operates on 230V electrical supply
The PWLC40 series comprises six low-energy, skid-mounted, floor-mounted light commercial reverse osmosis systems, each engineered to deliver reliable water purification across a range of capacities from 2,500 to 20,000 gallons per day. These systems are built on durable powder-coated frames and are ideal for a wide variety of applications including boiler feed, humidifiers, steam sterilizers, greenhouses, process water, electronics manufacturing, and spot-free car washing. Despite differences in output, all models share a consistent set of high-performance features: a pre-filter pressure gauge, multistage centrifugal pump, low-pressure protection with microprocessor auto reset, digital controller with display, tank level input, liquid-filled pump pressure gauge, and FRP pressure vessels fitted with ultra-low energy membranes.
Each system also includes flow meters for product, reject, and recycle streams, along with a total dissolved solids (TDS) monitor to ensure precise water quality management. Designed to operate on 230V, these RO systems integrate seamlessly with commercial-grade electrical infrastructure, offering dependable performance in demanding environments.
To learn more visit: Pure Water Commercial RO Systems
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWLC40
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
</br></br> |
</br> |