PWMEM150
Part of the PWMEM Series
Sales Channel: Wholesale
Ordering Code: 7100184
UPC: 098268562637
Lead Free: YES
150 GPD Commercial Reverse Osmosis Membrane
This commercial reverse osmosis membrane is rated at 150 gallons per day. The spiral wound configuration polyamide material makes this thin film composite membrane 99 1/2 percent efficient in salt rejection. The temperature rate should not exceed 113F /45C and the working water pressure should not be greater than 400 psi. The pH cleansing range is between 2 and 11. This membrane measures 2 1/2 x 14 inches.
Features
- Rated up to 150 gallons per day
- Spiral wound configuration
- Polyamide material
- Used in commercial applications
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Contaminants Reduced | Most salts, trace metals, ionic and organic impurities |
| Lead Free | YES |
| Part Number | 7100184 |
| Series | PWMEM |
| UPC | 098268562637 |
| Water Production-Gallons Per Day | 150.00 |