PWMEM300
Part of the PWMEM Series
Sales Channel: Wholesale
Ordering Code: 7100185
UPC: 098268562668
Lead Free: YES
300 GPD Commercial Reverse Osmosis Membrane
This commercial reverse osmosis membrane is rated at 300 gallons per day. The spiral wound configuration polyamide material makes this thin film composite membrane 99 1/2 percent efficient in salt rejection. The Temperature rate should not exceed 113 F/45 C and the working water pressure should not be greater than 400 psi. The pH cleansing range is between 2 and 11. This membrane measures 2 1/2 x 21 inches.
Features
- Rated up to 300 gallons per day
- Spiral wound configuration
- Polyamide material
- Used in commercial applications
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-InScope | No |
| Contaminants Reduced | Most salts, trace metals, ionic and organic impurities |
| Lead Free | YES |
| Part Number | 7100185 |
| Series | PWMEM |
| UPC | 098268562668 |
| Water Production-Gallons Per Day | 300.00 |