PWMEM50
Part of the PWMEM Series
Sales Channel: Wholesale
Ordering Code: 7100122
UPC: 098268561531
Lead Free: YES
50 Gpd Residential Reverse Osmosis Membrane Kit
This 50 gallon per day residential reverse osmosis membrane kit consist of a semi permeable membrane which effectively reduces total dissolved solids and sodium as well as a wide range of contaminants such as arsenic, lead, perchlorate, chromium, copper, radium and protozoan cysts, giardia and cryptosporidium. The heart of the reverse osmosis system reduces impurities down to 1/10,000 of a micron.
Features
- 50 Gallons per day reverse osmosis membrane
- 1 10,000 micron filtration rating
- Thin film membrane
- Residential reverse osmosis system membrane replacement
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
EAN | 098268561531 |
Lead Free | YES |
Part Number | 7100122 |
Product Type | Replacement Membrane |
Series | PWMEM |