PWR25111011
Part of the PWR2511 Series
Sales Channel: Wholesale
Ordering Code: 7100066
UPC: 098268560053
Lead Free: YES
Reverse Osmosis System Dissolved Salts Removal 150 Gpd Wall Mount
This reverse osmosis system is a commercial grade high pressure unit for the reduction of total dissolved solids from the water and is designed to supply reverse osmosis quality water with a production rate of 150 gallons per day. The system has a 1/2 IN FNPT feed and 3/8 IN tubing permeate and reject connections. The unit is designed for wall mounting. This system comes with a pre-selected assortment of features for monitoring and operation, stainless steel membrane housings, inlet and outlet pre-filter pressure gauges, low pressure switch with delayed auto restart, permeate pressure switch, adjustable reject recycle, permeate and reject flow meters, permeate water check valve, inlet solenoid valve, membrane feed water pressure gauge, adjustable reject valve, and membrane auto flush are all standard features. This system is designed to feed an atmospheric storage tank or a pressurized bladder tank.
Features
- High rejection membranes
- Unit is designed for wall mounting
- Adjustable membrane autoflush
- Corrosion resistant 316 stainless steel membrane housing
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
Controller Style | Non-Digital |
EAN | 098268560053 |
Lead Free | YES |
Maximum RO Production | 150 Gallons Per Day |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 35 |
Number Of Stages | 1 |
Part Number | 7100066 |
Reverse Osmosis Application | Commercial |
Reverse Osmosis System Style | Wall Mount |
Series | PWR2511 |
Voltage | 120 V |