PWR2864
Part of the PWR2511 Series
Sales Channel: Wholesale
Ordering Code: 7100088
UPC: 098268560572
Lead Free: Not In Scope
Reverse Osmosis Stainless Steel Leg Mounting Kit
This sturdy leg kit with two and one half inch diameter membranes converts a wall mounted reverse osmosis system into a free-standing installation. It is constructed of durable stainless steel for years of problem free use. This kit will work for 600 or 1200 gallon systems.
Features
- Constructed of corrosion resistant stainless steel
- Converts reverse osmosis system from wall mounted to free standing
- Easily attaches to the reverse osmosis system
- Includes mounting hardware
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Lead Free | Not In Scope |
| Part Number | 7100088 |
| Series | PWR2511 |
| UPC | 098268560572 |