PWR40113032
Part of the PWR4011 Series
Sales Channel: Wholesale
Ordering Code: 7100072
UPC: 098268560305
Lead Free: YES
Reverse Osmosis System Dissolved Salts Removal 5400 Gpd Wall Mount
This reverse osmosis system is a commercial grade low energy unit for the reduction of total dissolved solids from the water and is designed to supply reverse osmosis quality water with a production rate of 5,400 gallons per day. The system has a 1 IN FNPT feed, 5/8 IN tubing permeate, and 1/2 IN tubing reject connection. This unit is designed for wall mounting. All high pressure piping is constructed of corrosion resistant stainless steel. This system comes with a pre-selected assortment of features for monitoring and operation, stainless steel membrane housings, inlet and outlet pre-filter pressure gauges, low pressure switch with delayed auto restart, adjustable reject recycle, permeate and reject flow meters, permeate water check valve, inlet solenoid valve, membrane feed water pressure gauge, and adjustable reject valve are all standard features. Pretreatment interlock inputs and tank level inputs are built into the controller.
Features
- Low energy membranes
- Unit is designed for wall mounting
- Tank level and pretreatment inputs
- Corrosion resistant 316 stainless steel membrane housing
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
Controller Style | Non-Digital |
EAN | 098268560305 |
Lead Free | YES |
Maximum RO Production | 5400 Gallons Per Day |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 35 |
Number Of Stages | 1 |
Part Number | 7100072 |
Reverse Osmosis Application | Commercial |
Reverse Osmosis System Style | Wall Mount |
Series | PWR4011 |
Voltage | 230 V |