PWR40213033
Part of the PWR4021 Series
Sales Channel: Wholesale
Ordering Code: 7100074
UPC: 098268560404
Lead Free: YES
Reverse Osmosis System Dissolved Salts Removal 5400 Gpd
This reverse osmosis system is a commercial and industrial grade, high pressure unit for the reduction of total dissolved solids from the water. It is designed to supply reverse osmosis quality water with a production rate of 5,400 gallons per day. This system has 1 IN FNPT feed and 3/4 IN FNPT reject and permeate water connections. The system comes with a pre-selected assortment of features, including a digital controller for monitoring and operation, stainless steel membrane housings, inlet and outlet pre-filter pressure gauges, low pressure switch with delayed auto restart, inputs for tank level and pretreatment interlock, conductivity meter, high conductivity alarm output, adjustable reject recycle, permeate and reject water flow meters, reject recycle flow meter, permeate water check valve, inlet solenoid valve, membrane feed and reject water pressure gauges, auto flush, and adjustable reject valve, are all standard features. This unit is engineered with quality in mind.
Features
- High rejection membranes
- Includes a digital controller for monitoring and operation
- Microprocessor based controller with conductivity meter
- Corrosion resistant 316 stainless steel membrane housing
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
Controller Style | Digital |
EAN | 098268560404 |
Lead Free | YES |
Maximum RO Production | 5400 Gallons Per Day |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 35 |
Number Of Stages | 1 |
Part Number | 7100074 |
Reverse Osmosis Application | Commercial |
Reverse Osmosis System Style | Floor Mount |
Series | PWR4021 |
Voltage | 230 V |