Skip to Main Content
Logo

PWR40213053

Part of the PWR4021 Series

Sales Channel: Wholesale

Ordering Code: 7100076

UPC: 098268560428

Lead Free: YES

Reverse Osmosis System Dissolved Salts Removal 9000 Gpd

This reverse osmosis system is a commercial and industrial grade, high pressure unit for the reduction of total dissolved solids from the water. It is designed to supply reverse osmosis quality water with a production rate of 9,000 gallons per day. This system has 1 IN FNPT feed and 3/4 IN FNPT reject and permeate water connections. The system comes with a pre-selected assortment of features, including a digital controller for monitoring and operation, stainless steel membrane housings, inlet and outlet pre-filter pressure gauges, low pressure switch with delayed auto restart, inputs for tank level and pretreatment interlock, conductivity meter, high conductivity alarm output, adjustable reject recycle, permeate and reject water flow meters, reject recycle flow meter, permeate water check valve, inlet solenoid valve, membrane feed and reject water pressure gauges, auto flush, and adjustable reject valve, are all standard features. This unit is engineered with quality in mind.

Product Features

  • Corrosion resistant 316 stainless steel membrane housing
  • Includes a digital controller for monitoring and operation
  • High rejection membranes
  • Microprocessor based controller with conductivity meter
Specifications
Brand Name Watts
Controller Style Digital
Lead Free YES
Maximum RO Production 9000 Gallons Per Day
Maximum Temperature-Fahrenheit 100
Minimum Temperature-Fahrenheit 35
Model Number PWR40213053
Number Of Stages 1
Part Number 7100076
Reverse Osmosis Application Commercial
Reverse Osmosis System Style Floor Mount
Series PWR4021
Voltage 230 V