PWR40223123
Discontinued
Part of the PWR4022 Series
Sales Channel: Wholesale
Ordering Code: 7100080
UPC: 098268560466
Lead Free: YES
15 GPM Reverse Osmosis System for the Removal of Dissolved Salts from Water, 230V 60Hz 3 Phase
This reverse osmosis system is a commercial and industrial grade, high pressure unit for the reduction of total dissolved solids from the water. It is designed to supply reverse osmosis quality water with a production rate of 15 gallons per minute. This system has 1 IN FNPT feed and permeate water connections and a 3/4 IN FNPT reject water connection. The system comes with a pre-selected assortment of features, including a digital controller for monitoring and operation, fiberglass reinforced plastic membrane housings, inlet and outlet pre-filter pressure gauges, low pressure switch with delayed auto restart, inputs for tank level and pretreatment interlock, conductivity meter, high conductivity alarm output, adjustable reject recycle, permeate and reject water flow meters, reject recycle flow meter, permeate water check valve, inlet solenoid valve, membrane feed and reject water pressure gauges, auto flush, and adjustable reject valve, are all standard features.
Features
- High rejection membranes
- Includes a digital controller for monitoring and operation
- Microprocessor based controller with conductivity meter
- Corrosion resistant fiberglass reinforced membrane housing
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| EAN | 098268560466 |
| Lead Free | YES |
| Maximum RO Production | 15 Gallons Per Minute |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 35 |
| Number Of Stages | 1 |
| Part Number | 7100080 |
| Reverse Osmosis Application | Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | PWR4022 |
| Voltage | 230 V |