PWR40243163
Discontinued
Part of the PWR4024 Series
Sales Channel: Wholesale
Ordering Code: 7100081
UPC: 098268560473
Lead Free: YES
20 Gpm Reverse Osmosis System For Dissolved Salts Removal
This reverse osmosis system is a commercial and industrial grade, high pressure unit for the reduction of total dissolved solids from the water. It is designed to supply reverse osmosis quality water with a production rate of 20 gallons per minute. This system has 2 IN flanged feed, 1 1/2 IN flanged permeate, and 1 IN flanged reject water connections. The system comes with a pre-selected assortment of features, including a digital controller for monitoring and operation, fiberglass reinforced plastic membrane housings, inlet and outlet pre-filter pressure gauges, low pressure switch with delayed auto restart, inputs for tank level and pretreatment interlock, conductivity meter, high conductivity alarm output, adjustable reject recycle, permeate and reject water flow meters, reject recycle flow meter, permeate water check valve, inlet solenoid valve, membrane feed and reject water pressure gauges, auto flush, and adjustable reject valve, are all standard features.
Features
- High rejection membranes
- Includes a digital controller for monitoring and operation
- Microprocessor based controller with conductivity meter
- Corrosion resistant fiberglass reinforced membrane housing
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| EAN | 098268560473 |
| Lead Free | YES |
| Maximum RO Production | 20 Gallons Per Minute |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 35 |
| Number Of Stages | 1 |
| Part Number | 7100081 |
| Reverse Osmosis Application | Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | PWR4024 |
| Voltage | 230 V |