PWR80243125
Part of the PWR8024 Series
Sales Channel: Wholesale
Ordering Code: 7100085
UPC: 098268560541
Lead Free: YES
60 GPM Reverse Osmosis System with Micro Processor Controller and Auto Flush
This reverse osmosis system is a commercial and industrial grade, high pressure unit for the reduction of total dissolved solids from the water. It is designed to supply reverse osmosis quality water with a production rate of 60 gallons per minute. This system has 2 1/2 IN flanged feed, 2 IN flanged permeate, and 1 1/2 IN flanged reject water connections. This unit comes with a pre-selected assortment of features, including a digital controller for monitoring and operation, corrosion resistant fiberglass reinforced plastic membrane housings, inlet and outlet pre-filter pressure gauges, low pressure switch with programmable delayed auto restart, inputs for tank level and pretreatment interlock, conductivity meter with percent ionic rejection displayed, high conductivity alarm output, adjustable reject recycle, permeate and reject water flow meters, reject recycle flow meter, membrane feed and reject water pressure gauges, and programmable auto flush are all standard features.
Features
- High rejection membranes
- Includes a digital controller for monitoring and operation
- Microprocessor based controller with percent ionic rejection displayed
- Corrosion resistant fiberglass reinforced membrane housing
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
Controller Style | Digital |
EAN | 098268560541 |
Lead Free | YES |
Maximum RO Production | 60 Gallons Per Minute |
Maximum Temperature-Fahrenheit | 100 |
Minimum Temperature-Fahrenheit | 35 |
Number Of Stages | 1 |
Part Number | 7100085 |
Reverse Osmosis Application | Commercial |
Reverse Osmosis System Style | Floor Mount |
Series | PWR8024 |
Voltage | 460 V |