PWRO4402
Discontinued - Replaced By: PWRX4040021
Part of the PWRO440 Series
Sales Channel: Wholesale
Ordering Code: 7100153
UPC: 098268561968
Lead Free: YES
4400 GPD Deluxe Whole House Reverse Osmosis System
This 440 deluxe series is a 4,400 gallons per day whole house reverse osmosis system and is built on a powder coated steel frame. It is great for use in multiple applications as a boiler feed, humidifiers, greenhouses, process water, electronics and spot-free car wash. This high quality whole house system comes standard with a pre-filter pressure gauge, multistage centrifugal pump, low-pressure protection with microprocessor auto reset, tank level input, liquid filled pump pressure gauge, stainless steel pressure vessels, product and reject flow meters, feed water and product water total dissolved solids monitor.
Features
- Adjustable recovery percentage rate between 25 - 75
- 1 Horse power motor with 10 amp electrical requirement
- Multistage centrifugal pump
- Powder coated steel frame
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Non-Digital |
| Lead Free | YES |
| Maximum RO Production | 4400 Gallons Per Day |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 35 |
| Number Of Stages | 1 |
| Part Number | 7100153 |
| Reverse Osmosis Application | Residential, Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | PWRO440 |
| UPC | 098268561968 |
| Voltage | 230 V |