PWROKCZRO
Discontinued - Replaced By: PWRO4ZRO
Part of the PWROKCZRO Series
Sales Channel: Wholesale
Ordering Code: 7100108
UPC: 098268561371
Lead Free: YES
Three Stage Kwik-Change Zero Waste Reverse Osmosis System
This three stage Kwik-Change zero waste reverse osmosis system combines the patented zero waste technology with the easy to replace Kwik-Change filters technology giving you simple and Kwik filter changes plus water savings on the water bill and for the environment. Stage 1 is a five micron carbon block filter that provides a reduction of chlorine, chloramines and other materials that cause bad taste and odors. It traps particulate matter like dirt, rust, sand silt and sediment that will affect the taste and appearance of the water. Stage 3 is the heart of the reverse osmosis system membrane. This semi permeable membrane is 1/10,000 of a micron and will effectively reduce total dissolved solids, sodium and a wide range of contaminants such as arsenic, lead, percolate, chromium, copper and radium. It will also remove over 99.95 percent cysts such as giardia and cryptosporidium. Stage 4 is a high quality GAC final filter.
Features
- 60 Gallons per day reverse osmosis membrane
- Kwik-Change filter technology for easy, mess free unit maintenance
- Patented zero waste design saves water and saves the environment
- High flow designed air gap reverse osmosis faucet
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | 1,3 Butadiene |
| CAProp65-DevelopRiskSubstance | 1,3 Butadiene |
| CAProp65-InScope | Yes |
| EAN | 098268561371 |
| Lead Free | YES |
| Maximum RO Production | 60 Gallons Per Day |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 4 |
| Part Number | 7100108 |
| Reverse Osmosis System Style | Kwik-Change |
| Series | PWROKCZRO |