QT-Plus RO Systems
Discontinued
Residential RO Systems with Quarter Turn High Flow Encapsulated Cartridges
Sales Channel: Dealer
QT-Plus RO Systems
Discontinued
Residential RO Systems with Quarter Turn High Flow Encapsulated Cartridges
Sales Channel: Dealer
Features
- Reverse osmosis system with easy cartridge replacement
- Ready for optional booster pump for applications where inlet pressure is not sufficient
- Double O-rings prevent leaks
- Has Quick-Connect fittings for easy installation and includes installation kit
QT-Plus Series Quarter-Turn Proprietary Cartridge Systems are four-stage residential reverse osmosis systems with 50 gpm capacity. Systems have 50 gpm or greater thin film membrane and clog free brine flow control. They come with quarter-turn cartridges for easy replacement, including cartridges for sediment, carbon block, thin film membrane, and GAC post filter. Proprietary disposable, encapsulated filter cartridges have swing-out feature for easy filter change out, and automatic shut off when cartridges are removed. There's no need to disconnect tubing when replacing membranes. Systems are booster pump ready, so a booster pump may be easily added for low pressure installations. Series features Quick-Connect fittings on inlet and outlet ports, and the Inlet water fitting is adaptable to use with 3/8 compression or 1/2 compression fittings. Faucet not included.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific QT-Plus RO Systems