R4X40-2
Part of the R4X40 Series
Sales Channel: Dealer
Ordering Code: 68107126
UPC: 098268282238
Lead Free: YES
Reverse Osmosis System for Whole House or Light Commercial Applications, Two Membranes, 4400 GPD
This Watts model R4X40-2 reverse osmosis system is great for use in applications such as as a whole house, boiler feed water, humidifiers, greenhouses, or process water. It has a powder coated steel frame, inlet solenoid valve, 20 IN meltblown sediment prefilter, prefilter pressure gauge, multistage centrifugal pump, low-pressure protection with microprocessor auto reset, 2 1/2 IN liquid filled pump pressure gauge, FRP pressure vessels, product flow meter, reject flow meter, concentrate needle valve, non-metallic recycle needle valve, feed water and product water TDS monitor, and tank level input (dry contact). Maximum productivity is 4400 GPD.
Features
- 98 percent average membrane rejection
- Indoor installation only
- Low-pressure protection with microprocessor auto reset
- Optional whole house storage tanks, float switch, and pressure pump are available
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| EAN | 098268282238 |
| Lead Free | YES |
| Maximum RO Production | 4400 GPD |
| Maximum Temperature-Fahrenheit | 90 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 3 |
| Part Number | 68107126 |
| Reverse Osmosis Application | Residential, Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | R4X40 |
| Voltage | 115 V |