R4X40-3-230
Discontinued - Replaced By: RX-4040-03-1
Part of the R4X40 Series
Sales Channel: Dealer
Ordering Code: 68107128
UPC: 098268282146
Lead Free: YES
Reverse Osmosis System for Whole House or Light Commercial Applications, Three Membranes, 6600 GPD
This Watts R4X40-3-230 reverse osmosis system is great for use as a whole house, boiler feed water, humidifiers, greenhouses, process water and other applications. Standard features include a powder coated steel frame, inlet solenoid valve, 20 IN melt blown sediment prefilter, prefilter pressure gauge, multistage centrifugal pump, low-pressure protection with microprocessor auto reset, 2 1/2 IN liquid filled pump pressure gauge, FRP pressure vessels, product flow meter, reject flow meter, concentrate needle valve, non-metallic recycle needle valve, feed water and product water TDS monitor, and tank level input (dry contact). Maximum productivity is 6600 GPD. Requires 230-volt single phase.
Features
- 98 percent average membrane rejection
- Indoor installation only
- Low-pressure protection with microprocessor auto reset
- Optional whole house storage tanks, float switch, and pressure pump are available
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| EAN | 098268282146 |
| Lead Free | YES |
| Maximum RO Production | 6600 GPD |
| Maximum Temperature-Fahrenheit | 90 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 4 |
| Part Number | 68107128 |
| Reverse Osmosis Application | Residential, Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | R4X40 |
| Voltage | 230 V |