WP-5-50 (500057)
Discontinued
Part of the Standard RO Systems Series
Sales Channel: Retail
Ordering Code: 0950037
UPC: 099351890002
Five Stage Reverse Osmosis System
This complete five stage reverse osmosis system is certified to industry standard with the reduction of the claims specified on the performance data sheet. The first stage of your RO system is a five micron sediment filter that traps sediment and other particulate matter like dirt, silt and rust which affect the taste and appearance of your water. The second and third stages each contain a 5 micron carbon block filter reducing Chlorine, Chloramines and other materials that cause bad taste and odor. Stage four is the heart of the reverse osmosis system, the RO membrane. This semi permeable membrane will effectively take out TDS, Sodium and heavy metals such as arsenic, copper and lead. Because the process of making this high quality drinking water takes time, your RO water treatment system is equipped with a storage tank.
Features
- Certified by WQA to NSF/ANSI 58 Certified Reverse Osmosis Units
- Uses a 5 micron sediment filter, two carbon block filters and a 50 GPD Reverse osmosis membrane
- Includes air gap faucet
- Easy to install for contractors or homeowners
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Does Not Apply To Product |
| EAN | 099351890002 |
| Maximum RO Production | 0.04 GPM or 50 GPD |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 5 |
| Part Number | 0950037 |
| Reverse Osmosis Application | Residential |
| Reverse Osmosis System Style | Standard Housings |
| Series | Standard RO Systems |
| Voltage | Does Not Apply To Product |