W-525-NF
Part of the W-525 Series
Sales Channel: Dealer
Ordering Code: WP500382
UPC: 098268314861
Lead Free: YES
5 Stage Reverse Osmosis System with Metal Tank
This five stage reverse osmosis system fits nicely under a kitchen sink providing great tasting water for the whole family. Filtration stages include a sediment filter for dirt, rust and other sediment contaminants. Two carbon block filters for chlorine taste and odor reduction. One 50 GPD reverse osmosis membrane, which is the heart of the RO system, filters out particles as small as 1/10,000 of a micron and a final stage polishing filter for fresh tasting water every time. This RO system comes complete with installation hardware, and a 3 gallon water storage tank. Recommended inlet water pressure is 40 psi with maximum water hardness of 10 GPG.
Features
- NSF certified
- 3 gallon metal storage tank
- Five stage system
- Quick connect fittings for easy installation and maintenance
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Maximum RO Production | 50 GPD |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 5 |
| Part Number | WP500382 |
| Reverse Osmosis System Style | Standard Housings |
| Series | W-525 |
| UPC | 098268314861 |