WQC4RO11-50MTNF
Part of the WQC4RO Series
Sales Channel: Dealer
Ordering Code: WP520031
UPC: 098268314113
Lead Free: YES
Quick-Change Reverse Osmosis Cartridge System, 4 Stage Filtering with Metal Tank, 50 GPD Output, No Faucet
This Watts proprietary four stage Quick-Change reverse osmosis system fits conveniently under the kitchen sink and provides great tasting water. Filtration stages include a sediment filter for dirt, rust and other sediment contaminants, a carbon block filter for chlorine taste and odor reduction, a 50 GPD reverse osmosis membrane that filters out particles as small as 1/10,000 of a micron, and a final GAC post-filter that provides a final polish for fresh tasting water every time. This system utilizes Quick-Change cartridges that install and replace with a simple 1/4 turn from filter heads that have built-in check valves which automatically shut off the water during filter removal without needing to turn off the water or drain the tank. Cold water supply 1/4 IN quick connect adapt-a-valve for connection to 3/8 IN or 1/2 IN faucet connections. System includes 3 gallon metal water storage tank and installation hardware.
Features
- Swing-out feature for easy filter change out with no need to disconnect tubing when replacing membranes
- Built-in check valve shuts off flow when filters are removed for a no-mess filter change
- Double O-rings on filter cartridges to prevent leaks
- 11 IN filter cartridges with a 3 gallon storage tank
- Quick-Connect fittings on inlet and outlet ports
- Certified to NSF/ANSI Standard 58 and 372
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | 1,3 Butadiene |
| CAProp65-DevelopRiskSubstance | 1,3 Butadiene |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Maximum RO Production | 50 GPD |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 4 |
| Part Number | WP520031 |
| Reverse Osmosis System Style | Quick-Change |
| Series | WQC4RO |
| UPC | 098268314113 |