BB-C100
Part of the BB-S100 Series
Sales Channel: Dealer, Wholesale|Wholesale
Ordering Code: 7100980
UPC: 098268233902
Lead Free: NO
Big Bubba Lead Reduction Carbon Block Filter Cartridge
This Watts Big Bubba(R) BB-C100 carbon block filter cartridge is for use in the BB-S100 system for use in point of entry applications. This 0.5 micron carbon block cartridge helps to reduce lead, PFOA/PFOS, cysts, chlorine taste and odor, chloramine and fine sediment. The cartridge includes a handle for easy removal and installation into the filter system. A double O-ring seal on the end of the cartridge ensures unfiltered water will not bypass the cartridge.
Features
- 0.5 Nominal micron rating
- Lead reduction capacity 84,480 gallons
- PFOA/PFOS reduction capacity 84,480 gallons
- Chlorine and chloramine taste and odor reduction
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Sulfuric Acid |
CAProp65-InScope | Yes |
EAN | 098268233902 |
Filter Size | Big Bubba Cartridge |
Filter Type | Carbon Block |
Lead Free | NO |
Maximum Flow Rate-GPM | 4.00 |
Maximum Temperature-Fahrenheit | 125 |
Micron Rating-Nominal | 0.05 |
Minimum Temperature-Fahrenheit | 34 |
Part Number | 7100980 |
Series | BB-S100 |