FH4200-14
Flowmatic Housings with 1/4 IN Ports
Sales Channel: Dealer
This Flowmatic 10 IN filter housing is a heavy duty housing made using high quality FDA grade polypropylene. It features thick side walls with heavy duty reinforcing ribs for greater strength. It provides superior resistance to many aggressive chemicals. A buttress thread design ensures superior sealing and security, while compressible EPDM O-rings in the cap, sump and top seat provide an added measure of sealing. The housing is for 2 1/2 IN x 10 IN filter cartridge. The inlet and outlet ports are 1/4 IN NPT.
Features
- Resists most acids, alcohol, ammonia, oils, and plating solutions
- Temperature range 40 degrees F (4 degrees C) to 100 degrees F (37.8 degrees C)
- Maximum pressure 100 psi
- Non pressure relief or pressure relief valve options
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FH4200-14
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.