FM12X3
12-round 30 in. Cartridges, 3 in. Flange; 250 gpm max
Sales Channel: Dealer
FM12X3
12-round 30 in. Cartridges, 3 in. Flange; 250 gpm max
Sales Channel: Dealer
Features
- Heavy-duty housing made from stainless steel holds multiple filtration cartridges
- Each Flow-Max cartridge is pleated for greater filtration surface area and is easy to install and remove
- Pipe fittings are readily accessible for easy installation
- Maximum flow rate: 250 gpm
Each Flow-Max cartridge is pleated for greater filtration surface area and is easy to install and remove. Heavy-duty housing made from stainless steel holds multiple filtration cartridges. 100% stainless steel design, V-band clamp lid closure, pressure rating 150psi. Available in 304 or 316ss.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FM12X3