FM4X1-1
4-round 10 in. Cartridges, 1 in. NPT; 25 gpm max; (Legs Optional)
Sales Channel: Dealer
FM4X1-1
4-round 10 in. Cartridges, 1 in. NPT; 25 gpm max; (Legs Optional)
Sales Channel: Dealer
Features
- Heavy-duty housing made from stainless steel holds multiple filtration cartridges
- Each Flow-Max cartridge is pleated for greater filtration surface area and is easy to install and remove
- Pipe fittings are readily accessible for easy installation
- Maximum flow rate: 30 gpm
Each Flow-Max cartridge is pleated for greater filtration surface area and is easy to install and remove. Heavy-duty housing made from stainless steel holds multiple filtration cartridges. 100% stainless steel design, V-band clamp lid closure, pressure rating 150 psi. Available in 304 or 316ss.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FM4X1-1