FM4X2
4-round 20 in. Cartridges, 2 in. NPT; 60 gpm max
Sales Channel: Dealer
FM4X2
4-round 20 in. Cartridges, 2 in. NPT; 60 gpm max
Sales Channel: Dealer
Features
- Heavy-duty housing made from stainless steel holds multiple filtration cartridges
- Each Flow-Max cartridge is pleated for greater filtration surface area and is easy to install and remove
- Pipe fittings are readily accessible for easy installation
- Maximum flow rate: 60 gpm
FM4X2 Flow-Max® heavy duty 20 inch filter housing provides high performance and reduce filtration costs. Rated for pressures up to 150 psi and temperatures to 250 degrees F. Filter accepts multiple DOE cartridges, with optional adapters for 222 and 226 elements available. Bolt-on tabs for 4 and 5 round housings available for skid mounting. Stainless steel design for durability with maximum flow rates up to 60 gpm.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FM4X2