FM4X3
Flow-Max® Commercial Quality 4-Round-Cartridge Stainless Steel Filter Housing
Sales Channel: Dealer
FM4X3
Flow-Max® Commercial Quality 4-Round-Cartridge Stainless Steel Filter Housing
Sales Channel: Dealer
Features
- 100% stainless steel design
- V-band clamp lid closure
- Available in 304 or 316ss
- pressure rating 150 psi
Flow-Max® Commercial Quality Multi-Cartridge Stainless Steel Filter Housing. Each of the 4-round Flow-Max cartridges is pleated for greater filtration surface area and is easy to install and remove. Heavy-duty housing made from stainless steel holds multiple filtration cartridges. Pipe fittings are readily accessible for easy installation. Maximum flow rate pleated: 70 gpm; Maximum flow rate depth: 60 gpm. Fits pipe size 2" NPT and drain size is 1/2". Cartridge length options are either 29-1/4" or 30".
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FM4X3