PWWJCHSG
Part of the PWWJCHSG Series
Sales Channel: Wholesale
Ordering Code: 7100301
UPC: 098268564877
Lead Free: YES
Jumbo Cartridge Filter Housing
This Watts (R) jumbo commercial quality filter housing is designed to accept 40 inch jumbo cartridges for easy installation and replacements. It is ideal for convenience and savings. This durable filter housing is constructed of rugged, glass reinforced polypropylene with brass reinforced gauge port so they won't chip, rust or dent. This housing comes with band clamp lid closure, mounting legs, 2 inch MNPT pipe size fittings with pressure gauges installed on inlet and outlet fittings and a compression cap for superior sealing. It is rated for pressures up to 150 psi.
Features
- Filter housing is made of glass reinforced polypropylene
- Will not rust
- Built with two outlets for flexibility
- Ideal for whole house water treatment and commercial filtration
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
EAN | 098268564877 |
Housing Material | Polypropylene |
Inlet Connection Size | 2 IN |
Lead Free | YES |
Lid Closure Type | Swing Bolt |
Maximum Flow Rate-GPM | 150.00 |
Maximum Pressure-PSI | 125 |
Maximum Temperature-Fahrenheit | 125 |
Minimum Temperature-Fahrenheit | 40 |
Number Of Cartridges | 1 |
Outlet Connection Size | 2 IN |
Part Number | 7100301 |
Pressure Relief | Yes |
Series | PWWJCHSG |