PWICE3
Part of the PWICE3 Series
Sales Channel: Wholesale
Ordering Code: 7100265
UPC: 098268564358
Lead Free: YES
Commercial Ice Maker Filtration System 1/2 IN Connections 4 GPM Flow Rate
This Ice 3 filtration system is designed for ice machines up to 2,400 pounds. This unit is built with a half inch brass high flow port and built-in ball valves for easy installation and maintenance. The water pressure gauges on the inlet and outlet port show the pressure drop across the unit to help determine when filter cartridges need to be replaced for maximum unit efficiency. The high strength polypropylene filter housings mounted on a powder coated steel bracket completes this durable, high quality filtration system. This filtration system features one ten inch 20 micron sediment filter, two twenty inch 5 micron carbon block filters and one ten inch poly phosphate (lime scale inhibitor) and a 32 oz filter cartridge. The system measures 25 1/2 inches wide, 26 1/2 inches high and 5 1/2 inches deep (excluding stage 4 housing).
Features
- Ideal for ice machines up to 2400 pounds
- High strength polypropylene filter housing
- Three stages of filtration
- Built in pressure gauges
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| GDS Status | Registered |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 100 |
| Number Of Stages | 4 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 7100265 |
| Series | PWICE3 |
| UPC | 098268564358 |