28037
SSR-Ex online TRO and chlorine monitor for hazardous environments, model 28037, is a purpose-built TRO and chlorine monitoring solution within the W620 family. Leveraging ATEX/Zone 1 and Zone 2 suitability with optional 15 mg/L range with industrial I/O with alarms, it maintains performance in demanding hazardous environments, municipal, industrial, and marine services. By combining robust enclosure for marine ballast water service and hazardous area rated, model 28037 supports accurate, traceable results for modern water programs.
Features
- Designed for Class 1 Zone 1/2 service
- DPD chemistry ensures dependable readings
- Extended range option to 15 mg/L
- Low reagent consumption for long service intervals
| Specifications | |
|---|---|
| Accuracy | Plus or minus 10 percent of reading for the full range |
| Certifications | ATEX, IECEx, USCG, submitted to DNVGL |
| Compressed Air Pressure | 80-100 psi (5.5 -7 bar) |
| Cycle Time | User selectable 45 seconds -10 minutes |
| Enclosure | IP55 |
| Flow Rate To Waste | Maximum 150 ml/min |
| Method | USEPA accepted DPD method of analysis for measuring TRO |
| Operating Temperature | 32 to 131 degrees F (0 to 55 degree C) |
| Power | 100-240 VAC 47-63 Hz |
| Range | 0-15 mg/l (PPM) |
| Resolution | 0.01 mg/l (PPM) |
| Sample Pressure | Maximum pressure 45 psi (3 bar) sample supplied by internal pump |
| Shipping Dimensions | 36.5 x 24.5 x 12.5 inches (93 cm x 62 cm x 32 cm) |
| Shipping Weight | 60 LB |
| Standard Outputs | 4-20mA and Modbus RTU |
| User Alarm | 2 user selectable and configurable Form C relays |