Electrochemical Sensors and Controllers
Electrochemical Sensors and Controllers
Features
- Supports pH, ORP, conductivity, dissolved oxygen, and compatible 4-20 mA measurements
- Includes differential, contacting, toroidal, and optical sensing technologies
- Temperature compensation available through integrated PT1000 sensors
- Flexible flow-through, insertion, and submersible installation options
- Controllers provide multiple sensor inputs, programmable relays, and analog outputs
- Select controllers support PID control, Ethernet communications, and SD card data storage
The Electrochemical Sensors and Controllers Series provides sensors and controllers for monitoring and controlling critical water quality parameters in industrial water treatment and process applications. The series supports pH, ORP, contacting and toroidal conductivity, dissolved oxygen, and compatible 4-20 mA sensor inputs.
Available sensors incorporate application-specific technologies, temperature compensation, durable materials, and flexible flow-through, insertion, or submersible installation options. Multi-input controllers provide programmable relays, analog outputs, digital inputs, communications, data storage, and PID control capabilities for flexible process integration.
To learn more visit: Electrochemistry
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Electrochemical Sensors and Controllers