Electrochemistry Accessories
Electrochemistry Accessories
Features
- Supports compatible DPHX, ORPX, and DOX sensors
- Includes inline union tee mounting assemblies and pole mount kits
- Available with socket or NPT process connections
- PVC or CPVC construction with Viton O-ring seals
- Available in straight-down, ball float, and dual sensor mounting configurations
- Supports installation in tanks, basins, channels, and process monitoring applications
- Ready-to-use pH 4, pH 7, and pH 10 buffer solutions
- 200 mV and 600 mV ORP calibration standards available
The Electrochemistry Accessories Series supports the installation, mounting, calibration, and routine maintenance of compatible pH, ORP, and dissolved oxygen sensors. The series includes PVC and CPVC union tee mounting assemblies with 2-inch and 3-inch process connections and Viton® O-ring seals for secure inline sensor installation. Straight-down, ball float, and dual sensor pole mount kits are available to support sensor deployment in tanks, basins, channels, and other water quality monitoring applications, including installations with changing water levels. Ready-to-use pH buffer solutions and ORP reference standards are available in 500 mL and 1-gallon containers to support sensor calibration, verification, and maintenance.
To learn more visit: Electrochemistry
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Electrochemistry Accessories