28002
User selectable features and innovative design sets the new CLX Online Residual Oxidant and Chlorine Analyzer apart from the competition. Cycle times that are adjustable from 110 seconds to 10 minutes, 4-20mA and Modbus outputs that can control feed pumps and user settable alarms equate to low operating and maintenance costs. A new flow through design maintains cuvette cleanliness and allows for viewing of optical operations. The strong, shatterproof case that opens to facilitate reagent replacement also allows easy access to all service functions which reduces maintenance time. Unattended operation and low chemical usage equates to low operating cost.
Features
- Selectable extended range to 15 mg/l plus or minus 10 Percent accuracy
- Total residual oxidant and chlorine analyzing
- Low reagent use for low operating costs
- Designed for unattended operation up to 30 days; Depending on sample cycle times and BWMS monthly operation times
| Specifications | |
|---|---|
| Accuracy | 0-6 mg/l plus or minus 5 percent or 0.03 mg/l of CL2 whichever is greater, 6-10 mg/l plus or minus 10 percent |
| Certifications | CE, UL, CSA |
| Cycle Time | User selectable: 60 seconds - 10 minutes |
| Enclosure | ABS plastic |
| Input Pressure | 5 - 150 psi |
| Method | USEPA accepted DPD method of analysis for measuring Free or Total Chlorine |
| Operating Temperature | 0 to 40 degrees C (32 to 104 degrees F) |
| Power | 100 - 240 VAC, 50 / 60 Hz, 80VA |
| Range | 0 - 15 mg/l |
| Resolution | 0.001 mg/l |
| Shipping Dimensions | 16 x 16 x 9 inches (41cm x 41cm x 23cm) |
| Shipping Weight | 8 lbs |
| Standard Outputs | 4-20 mA and Bi-directional RS-485 with Modbus or Modbus TCP |
| User Alarm | 2 User selectable alarms for sample concentration |