28056
The MCX (Monochloramine Analyzer) measures and reports the concentration of monochloramine and total ammonia in water samples and calculates free ammonia over specified ranges. The analyzer uses the modified phenate method to test for monochloramine and ammonia. When a continuous process stream of water is flowing through the MCX, the instrument will take samples at preset intervals and display the readings. The data is made easily accessible with a built-in display/control screen, along with standard 4-20mA and Modbus RS-485 communication outputs.
Features
- Accurately measures monochloramine (NH2CL-CL2) up to 10 ppm and total ammonia (NH3-N) up to 2 ppm
- Calculates free ammonia (NH3-N) up to 2ppm
- Manual and auto measurement modes with adjustable time between analyses
- Downloadable readings and error logs can be transferred to an external micro USB
- Simple fluidics
- Replace reagents every 30 days for continuous operation
- Compatible with a sequencer for multi-stream applications
- CAN/CSA and UL certified
| Specifications | |
|---|---|
| Accuracy | ± 5% or 0.01 ppm (as N) for 16 to 40°C (61 to 104°F); ±10% 0.02 ppm for 40 to 50°C (104 to 122°F), whichever is greater |
| Certifications | UL, CE, UKCA |
| Cycle Time | 30 minutes |
| Enclosure | 316L stainless steel |
| Input Pressure | 124 kPa (18 psi) MAX |
| Method | Colorimetry |
| Operating Temperature | 5 to 50°C (41 to 122°F) |
| Power | 100 - 240 VAC, 50/60 Hz |
| Range | NH2Cl-Cl2 from 0 ppm to 10 ppm; NH3-N from 0 ppm to 2 ppm |
| Resolution | 0.01 ppm |
| Shipping Dimensions | 15.5 x 24 x 36 |
| Shipping Weight | 83.6 lbs |
| Standard Outputs | Three 4-20mA Outputs, 1000 ? drive, isolated |
| User Alarm | Two, not powered relays |