OF1019-20HRM
Part of the OF1019-20H Series
Sales Channel: Wholesale
Ordering Code: 0002180
UPC: 098268427257
20 GPM OneFlow Anti-Scale Replacement Media
This replacement media is specifically designed for the vertically positioned 20 GPM /76 LPM hot water tank based OneFlow (R) system. It features a matching cartridge model number to the system number on the bracket and a service log to record filter changes. The media is ready to use and will provide the system being treated for scale control with renewed performance that should last 3 years before being replaced. The media is NSF and ANSI certified for material safety.
Features
- Long life media must be replaced every 3 years
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-InScope | No |
| Media Type | OneFlow, ScaleNet |
| Part Number | 0002180 |
| Resin And Media Application | Anti-Scale |
| Series | OF1019-20H |
| UPC | 098268427257 |