OF120RM
Part of the OF120-2 Series
Sales Channel: Wholesale
Ordering Code: 0002162
UPC: 098268361247
Replacement Media Cartridge For 20 In Housing
This white cartridge replacement media is designed for the 2 GPM OneFlow (R) cold water single cartridge style filter system used on water heaters, hot-beverage systems, appliances, steamers, etc that requires protection from the ill effects of hard water. It is NSF and ANSI certified for material safety and should be replaced every 12 months by isolating the tank with a bypass valve.
Features
- Media cartridge must be replaced every 12 months
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268361247 |
Part Number | 0002162 |
Series | OF120-2 |