OF1260RM
Part of the OF1260-30TM Series
Sales Channel: Wholesale
Ordering Code: 0002158
UPC: 098268361209
30 GPM OneFlow Cold Water Tank Replacement Media
This replacement media is designed for a 30 GPM OneFlow(R) anti-scale system. It conditions cold and hot water and provides scale protection on internal and external plumbing surfaces to extend the life of equipment by transforming dissolved hardness minerals into harmless, inactive microscopic particles. The media is NSF and ANSI certified for material safety and should be replaced every 3 years.
Features
- Long life media must be replaced every 3 years
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268361209 |
Part Number | 0002158 |
Series | OF1260-30TM |
Literature
-
- Catalog - Pure Water Commercial
- Catalog - Pure Water Residential
- Dimensional Drawing - OF1260-30TM, OF1465-50TM, OF1665-75TM
- Flyer - OneFlow - Sustainability Overview
- Installation Drawing - OF1260-30TM, OF1465-50TM, OF1665-75TM
- Installation Instructions - OF1260-30TM, OF1465-50TM, OF1665-75TM
- Specification Sheet - OF1260-30TM, OF1465-50TM, OF1665-75TM
- Specification Sheet - OF1260-30TM, OF1465-50TM, OF1665-75TM (French)
- Specification Sheet - OF1260-30TM, OF1465-50TM, OF1665-75TM (Spanish)
- Written Specification - OF744-10-EK, OF844-12-EK, OF948-16-EK, OF054-20-EK, OF1260-30TM, OF1465-50TM, OF1665-75TM