OF1465-75HRM
Discontinued - Replaced By: OF1665RM
Part of the OF1465-75H Series
Sales Channel: Wholesale
Ordering Code: 0002181
UPC: 098268427264
75 Gpm OneFlow Anti-Scale Replacement Media
This replacement media is specifically designed for the vertically positioned 75 GPM /285 LPM hot water tank based OneFlow (R) system. It features a matching cartridge model number to the system number on the bracket and a service log to record filter changes. The media is ready to use and will provide the system being treated for scale control with renewed performance that should last 3 years before being replaced. The media is NSF and ANSI certified for material safety.
- Long life media must be replaced every 3 years
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
EAN | 098268427264 |
Media Type | OneFlow, ScaleNet |
Part Number | 0002181 |
Resin And Media Application | Anti-Scale |
Series | OF1465-75H |