OF240RC
Part of the OF240-4 Series
Sales Channel: Wholesale
Ordering Code: 0002166
UPC: 098268361285
Carbon Block Replacement Cartridge for Full Flow Housing
This black replacement carbon block is designed for the 4 GPM OneFlow (R) cold water single cartridge style filter system. It is NSF and ANSI certified for material safety and should be replaced every 12 months by isolating the tank with a bypass valve. Carbon replacement filter cartridges are not warranted to perform for any period of time because the service life of replacement carbon filter cartridges varies significantly with local water conditions and volume.
Features
- Carbon cartridge must be replaced every 6 months
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Part Number | 0002166 |
| Series | OF240-4 |
| UPC | 098268361285 |