OF817-12HRM
Part of the OF817-12H Series
Sales Channel: Wholesale
Ordering Code: 0002179
UPC: 098268427240
12 Gpm OneFlow Anti-Scale Replacement Media
This replacement media is specifically designed for the vertically positioned 12 GPM /45.6 LPM hot water tank based OneFlow (R) system. It features a matching cartridge model number to the system number on the bracket and a service log to record filter changes. The media is ready to use and will provide the system being treated for scale control with renewed performance that should last 3 years before being replaced. The media is NSF and ANSI certified for material safety.
Features
- Long life media must be replaced every 3 years
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268427240 |
Media Type | OneFlow, ScaleNet |
Part Number | 0002179 |
Resin And Media Application | Anti-Scale |
Series | OF817-12H |