OF948-16-D
Discontinued - Replaced By: OF948-16-EK
Part of the OF948-16 Series
Sales Channel: Wholesale
Ordering Code: 0002113
UPC: 098268360806
1 1/4 IN Plastic MPT Connection Lead Free Hot and Cold Water Tank OneFlow Anti-Scale System, 16 GPM
This 52 1/2 inch tall OneFlow (R) anti-scale system conditions cold and hot water and provides scale protection on internal and external plumbing surfaces to extend the life of equipment by transforming dissolved hardness minerals into harmless, inactive microscopic particles. It is installed upright at point of entry to a building for water below 110 degree F (43 degree C). The specially designed components work in applications before a water heater, boiler or other hot water device that requires protection from the effects of hard water. OneFlow is not a water softener and does not add chemicals or remove minerals, but provides environmentally friendly technology to prevent scale buildup. The system consists of a black 16 GPM tank with a 1 1/4 inch plastic MPT connection and media which should be replaced every 3 years.
Features
- Chemical free non-softener for scale prevention and protection
- Virtually maintenance free green technology
- Requires no control valve, chemical additives or electricity
- Improves equipment efficiency
Specifications | |
---|---|
Brand | Watts |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
EAN | 098268360806 |
Maximum Flow Rate | 16 GPM |
Maximum Temperature-Fahrenheit | 110 |
Part Number | 0002113 |
Series | OF948-16 |
System Style | Tank - Scale |
System Type | Commercial |