S0002183
Part of the OFAS-TANKLES-RC Series
Ordering Code: 68107406
UPC: 098268284683
Anti-Scale System Replacement Media Cartridge for OFTWH System
This replacement media cartridge is designed for the OneFlow(R) model OFTWH anti-scale system, providing protection from scale formation on internal and external plumbing surfaces. It is capable of treating a continuous flow rate of 6 gallons per minute at a peak flow range of 0.5 to 10 GPM. This single cartridge should be replaced once every two years for effective scale treatment. The OneFlow media has been tested and certified for material safety to NSF/ANSI Standard 42 and 61.
Features
- Installation instructions Included
- Environmentally friendly
- Requires no chemical additives or salt
- No backwashing or discharge water required
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Part Number | 68107406 |
| Series | OFAS-TANKLES-RC |
| UPC | 098268284683 |