S0002182
Part of the OFAS-TANKLESS Series
Sales Channel: Dealer
Ordering Code: 68107405
UPC: 098268344622
10 GPM OneFlow Anti-Scale Cartridge System
This OneFlow(R) anti-scale system OFTWH, provides protection from scale formation on internal and external plumbing surfaces. It is a single cartridge-based system that must be installed on a cold water line prior to a water heating device for single tankless heaters. It prevents scale by transforming dissolved hardened minerals into harmless, inactive microscopic crystal particles that stay suspended in the water then are passed to the drain. This 10 GPM system consists of a single cartridge within a filter housing that has a standard 3/4 inch female NPT connection and should be plumbed with a bypass valve to allow isolation of the filter housing. The cartridge should be replaced at least once every two years for effective scale treatment.
Features
- Chemical free treatment for scale prevention and protection
- Virtually maintenance free green technology
- Requires no control valve, chemical additives or electricity
- Uses environmentally friendly green technology
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Maximum Flow Rate | 10 GPM |
| Maximum Temperature-Fahrenheit | 100 |
| Part Number | 68107405 |
| Series | OFAS-TANKLESS |
| System Style | Cartridge - Scale |
| System Type | Residential |
| UPC | 098268344622 |