OFRES-0935-K
Part of the OFRES-K Series
Sales Channel: Wholesale
Ordering Code: 7100994
UPC: 098268297737
1 IN MNPT Connection Hot and Cold Water Tank OneFlow Residential Anti-Scale System, 12 GPM with Smart Monitor
This residential OneFlow(R) anti-scale system, model OFRES-0935-K, provides a home with protection from internal scale formation on plumbing surfaces up to 12 GPM. Water using appliances and plumbing fixtures have a longer lifespan because hardness scale build up on internal parts no longer occurs. This system is specifically designed for residential applications and includes a WiFi enabled monitor to send email and/or SMS alerts when media replacement is due. This system should be installed at the point-of-entry to a home to treat both the hot and the cold water.
Features
- Chemical free scale prevention and protection
- Smart and connected monitor included
- No control valve, and no wastewater
- Improves efficiency of all water using appliances, both hot and cold
Specifications | |
---|---|
Brand | Watts |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
EAN | 098268297737 |
Maximum Flow Rate | 12 GPM |
Maximum Temperature-Fahrenheit | 110 |
Part Number | 7100994 |
Series | OFRES-K |
System Style | Tank - Scale |
System Type | Residential |
Literature
-
- Catalog - Pure Water Commercial
- Catalog - Pure Water Residential
- Dimensional Drawing - OFRES-K
- Flyer - OFRES-K OneFlow Anti-Scale System with Water Quality Monitor
- Flyer - OneFlow - Sustainability Overview
- Flyer - OneFlow Residential
- Flyer - Water Quality Monitors
- Installation Drawing - OFRES-K
- Installation Instructions - OFRES-K
- Installation Instructions - U-M311
- Quick Start Guide - U-M311
- Specification Sheet - OFRES-K
- Specification Sheet - OFRES-K (French)
- Specification Sheet - OFRES-K (Spanish)