OFRES-1035-K
Part of the OFRES-K Series
Sales Channel: Wholesale
Ordering Code: 7100995
UPC: 098268297805
1 IN MNPT Connection Hot and Cold Water Tank OneFlow Residential Anti-Scale System, 16 GPM with Smart Monitor
This residential OneFlow(R) anti-scale system, model OFRES-1035-K, provides a home with protection from internal scale formation on plumbing surfaces up to 12 GPM. Water using appliances and plumbing fixtures have a longer lifespan because hardness scale build up on internal parts no longer occurs. This system is specifically designed for residential applications and includes a WiFi enabled monitor to send email and/or SMS alerts when media replacement is due. This system should be installed at the point-of-entry to a home to treat both the hot and the cold water.
Features
- Chemical free scale prevention and protection
- Smart and connected monitor included
- No control valve, and no wastewater
- Improves efficiency of all water using appliances, both hot and cold
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-DevelopRiskSubstance | n-Hexane |
| CAProp65-InScope | Yes |
| Maximum Flow Rate | 16 GPM |
| Maximum Temperature-Fahrenheit | 110 |
| Part Number | 7100995 |
| Series | OFRES-K |
| System Style | Tank - Scale |
| System Type | Residential |
| UPC | 098268297805 |