OFTWH-C-RM
Part of the OFTWH-C Series
Sales Channel: Wholesale
Ordering Code: 0002192
UPC: 098268146967
Replacement Media Cartridge for OFTWH-C System
This replacement media cartridge for 3 GPM OneFlow (R), model OFTWH-C, is designed for cold water single residential tankless water heater unit that requires protection from the ill effects of hard water. It should be replaced every 12 months by isolating the tank with a bypass valve.
Features
- Media cartridge must be replaced once every 24 months
- Inlet ball valve for easy filter changes
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Maximum Temperature-Fahrenheit | 110 |
| Part Number | 0002192 |
| Series | OFTWH-C |
| UPC | 098268146967 |