OFTWH-R-RM
Part of the OFTWH-R Series
Sales Channel: Wholesale
Ordering Code: 0002189
UPC: 098268000740
Replacement Media Cartridge for OFTWH-R System
This replacement media cartridge is designed for the 4 GPM OneFlow (R) cold water single cartridge style filter system used on water heaters, hot-beverage systems, appliances, steamers, etc that requires protection from the ill effects of hard water. It is NSF and ANSI certified for material safety and should be replaced once every 2 years by isolating the tank with a bypass valve.
Features
- Media cartridge must be replaced once every 2 years
- Certified for material safety to NSF and ANSI Standard 42 and 61
- Requires no chemical additives or electricity
- No backwashing, regeneration or discharge water required
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Part Number | 0002189 |
| Series | OFTWH-R |
| UPC | 098268000740 |