OFTWHRM
Part of the OFTWH Series
Sales Channel: Wholesale|Dealer, Wholesale, Retail
Ordering Code: 0002183
UPC: 098268493894
Replacement Media Cartridge for OFTWH Anti-Scale System
This replacement media cartridge designed for OneFlow (R) anti-scale system, model OFTWH, provides protection from scale formation on internal and external plumbing surfaces. It is capable of treating a continuous flow rate of 6 gallons per minute at a peak flow range of 0.5 to 10 GPM. This single cartridge should be replaced once every two years for effective scale treatment. The OneFlow media has been tested and certified for material safety to NSF/ANSI Standard 42 and 61.
Features
- Installation instructions Included
- Environmentally friendly
- Requires no chemical additives or salt
- No backwashing or discharge water required
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Part Number | 0002183 |
| Series | OFTWH |
| UPC | 098268493894 |