OFPCOM
Part of the OneFlowPlus Series
Sales Channel: Dealer, Wholesale, Retail
Ordering Code: 7100641
UPC: 098268085112
Cartridge Combo Pack, 1 Radial Flow Cartridge and 1 MAC Cartridge for OneFlow Plus System, OFPSYS
This replacement combo cartridge pack includes a radial flow carbon block 20 micron cartridge and a OneFlow(R) Plus scale prevention cartridge. The carbon block cartridge has a dirt holding capacity up to 2.2 pounds or 1 kilogram and reduces chlorine taste and odors up to 50,000 gallons or 189,000 liters at 3 GPM or 11.34 liters per minute. The OneFlow Plus media-assisted crystallization cartridge (MAC) is designed to reduce scale formation and must be replaced every 3 years or 250,000 gallons, whichever is earlier.
Features
- Designed to reduce chlorine, tastes, and odors and prevent scale formation in plumbing systems
- Combo pack includes both carbon block cartridge and OneFlow cartridge
- OneFlow cartridge rated up to 250,000 gallons or replace every 3 years
- Carbon block cartridge has a 20 micron rating
- Carbon block cartridge rated up to 50,000 gallons at 3 GPM
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Cadmium |
| CAProp65-DevelopRiskSubstance | Cadmium |
| CAProp65-InScope | Yes |
| Part Number | 7100641 |
| Series | OneFlowPlus |
| UPC | 098268085112 |