OFPRFC

Part of the OneFlowPlus Series

Sales Channel: Dealer, Wholesale, Retail

Ordering Code: 7100639

UPC: 098268085099

20 Micron Radial Flow Carbon Block Cartridge for OneFlow Plus System, OFPSYS

  • Reduces sediment, chlorine, taste, and odors
  • 20 micron rating
  • Dirt holding capacity up to 2.2 lbs/1 KG
  • Chlorine reduction up to 50,000 gallons (189,000 liters) at 3 GPM (11.34 LPM)
  • Recommended replacement annually
Specifications
Brand Watts
Buy American Act Compliant NO
CAProp65-CancerRiskSubstance Cadmium
CAProp65-DevelopRiskSubstance Cadmium
CAProp65-InScope Yes
Maximum Temperature-Fahrenheit 100
Part Number 7100639
Series OneFlowPlus
UPC 098268085099