OFPSP
Part of the OneFlowPlus Series
Sales Channel: Dealer, Wholesale, Retail
Ordering Code: 7100640
UPC: 098268085105
Media-Assisted Crystallization Cartridge for OneFlow Plus System, OFPSYS
This replacement OneFlow(R) Plus media-assisted crystallization cartridge (MAC) is designed to reduce scale formation. This cartridge must be replaced every 3 years or 250,000 gallons, whichever is earlier.
Features
- Chemical free scale prevention
- Rated up to 250,000 gallons
- Uses environmentally friendly green technology
- Improves efficiency of all water using appliances
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | 1,3 Butadiene |
| CAProp65-DevelopRiskSubstance | 1,3 Butadiene |
| CAProp65-InScope | Yes |
| Part Number | 7100640 |
| Series | OneFlowPlus |
| UPC | 098268085105 |